IESNA:LM-63-2002
[TEST]P1059148
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2406-143-30)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]8/7/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S123RDRP-S1165D940-X4F0-XX-UDD-BVL-B
[LUMINAIRE]DEFINE 3 BLACK REGRESSED DIRECT RECESSED HOUSING WITH BLACK STRAIGHT BLADE LOUVER WITH DIFFUSER
[MORE]CORE LIGHT ENGINE
[LAMP]4000K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]910
TILT=NONE
1 -1 1 37 5 1 1 0.229167 4 0
1 1 41.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
797.6 796.3 792.4 784.7 774.4 757.8 737.2 712.8 685.8 653.7
622.9 584.4 552.3 513.7 479.1 441.8 402 366 323.6 285.1
244 201.6 160.5 120.7 84.8 48.8 19.3 1.3 0 0
0 0 0 0 0 0 0
797.6 797.6 791.1 780.9 764.2 743.6 719.2 687.1 649.9 613.9
572.8 531.7 491.9 450.8 409.7 369.9 330.1 290.3 251.7 215.8
178.5 142.6 110.5 79.6 52.7 30.8 14.1 3.9 0 0
0 0 0 0 0 0 0
797.6 789.9 778.3 757.8 733.3 703.8 669.1 630.6 589.5 545.8
502.2 455.9 412.3 367.3 322.4 277.4 236.3 195.2 159.3 120.7
86 56.5 32.1 16.7 10.3 7.7 5.1 2.6 1.3 1.3
0 0 0 0 0 0 0
797.6 797.6 780.9 752.6 720.5 683.3 640.9 599.8 552.3 506
458.5 411 362.2 312.1 264.6 217.1 169.5 125.9 84.8 47.5
24.4 16.7 12.8 10.3 7.7 5.1 2.6 1.3 1.3 1.3
0 0 0 0 0 0 0
797.6 798.9 779.6 750 715.4 675.6 630.6 584.4 536.8 489.3
438 389.2 341.6 292.8 240.2 193.9 143.8 100.2 55.2 29.5
19.3 15.4 12.8 9 6.4 5.1 2.6 1.3 1.3 1.3
1.3 0 0 0 0 0 0
